IESNA:LM-63-2002
[TEST]P1203686
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-722-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2200K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12827
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1776.1 1990 2224.1 2456.5 2649.2 2776.4 2840 2867.4 2893.1 2928.4
2977 3035.3 3111.3 3188.2 3271.3 3384.4 3547 3783.8 4133.7 4618.8
5263 6113.1 7272.4 8711 9638.8 9414.4 8726 7778.7 6756.4 5786.1
4793.8 3698.9 2531.6 1488.1 603.5 152 0
1776.1 2005 2259.5 2524.6 2734.9 2872.7 2940.8 2961.1 2971.7 2977
2990.3 3007.9 3030.9 3040.6 3071.6 3140.5 3261.5 3454.2 3766.1 4224.7
4842.4 5703.9 7000.2 8905.4 11438.8 12244.7 11594.3 10822.9 9969.3 9080.3
7769 6070.7 4230.9 2575.8 1017.1 325.2 0
1776.1 2038.6 2339 2645.6 2899.2 3053 3097.2 3069.8 3004.4 2909.8
2805.6 2705.7 2606.8 2514.9 2469.8 2523.7 2758.7 3175.8 3680.4 4153.1
4601.1 5123.4 5837.4 6866.8 8838.2 11199.3 10717.7 9573.4 8822.3 8308
7575.5 6516 5090.7 3543.4 1385.6 228 0
1776.1 2056.2 2421.2 2755.2 3022.1 3152 3149.3 3037.1 2859.5 2672.1
2494.5 2346.1 2231.2 2164 2230.3 2559.9 3121 3806.7 4530.5 5293
6127.2 6921.6 7679.8 8559 9858.8 11518.3 11840.9 10985.5 10025.9 9042.4
7874.2 6305.7 4448.3 2153.4 843 94.6 0
1776.1 2083.6 2438.9 2790.6 3062.7 3193.5 3137.8 2939.9 2689.8 2489.2
2310.7 2168.5 2066.8 2043.9 2235.6 2743.7 3498.4 4446.5 5615.6 7036.5
8594.3 10196.4 11797.6 13237 14872.7 16376.6 16757.5 16069.1 14756.9 13006.4
10704.5 7534.9 4890.1 2704 1304.3 151.1 0
1776.1 2085.4 2443.3 2790.6 3053.9 3170.5 3114 2921.3 2673 2450.4
2271.9 2132.2 2040.3 2053.6 2320.5 2919.6 3783.8 4916.6 6356.1 7994.3
9664.4 11299.2 12943.7 14638.5 16555.1 17948.6 18027.3 16928 15012.3 12478
9828.8 7300.7 4770.8 2775.5 1100.1 138.7 0
1776.1 2085.4 2434.4 2769.3 3010.6 3121 3107.8 2983.2 2791.4 2581.1
2393.8 2254.2 2157.9 2149.9 2360.2 2886.9 3659.2 4582.6 5661.5 6858
8053.6 9254.4 10408.5 11567.8 13156.6 14713.6 15129.8 14354.8 13037.3 11322.2
9407.3 7291.8 5491.9 3270.4 1241.5 109.6 0
1776.1 2061.5 2386.7 2691.6 2912.5 3025.6 3061.8 3041.5 2957.6 2831.2
2690.7 2555.5 2438.9 2376.1 2434.4 2719.9 3238.6 3907.5 4620.6 5281.6
5919.5 6479.8 7008.2 7746.9 9151.9 10563.1 10381.1 9182.9 8076.5 7098.3
5877.1 4416.5 2962.9 1441.2 404.7 49.5 0
1776.1 2060.7 2351.4 2619.1 2812.6 2920.5 2982.3 3022.1 3042.4 3048.6
3038 3007.9 2970.8 2930.2 2924 2995.6 3214.7 3598.2 4135.5 4746.9
5447.7 6317.2 7465.9 8957.5 10525.1 10820.2 9178.4 7093 5217 3798.8
2981.4 2178.2 1580 929.6 258.9 10.6 0
1776.1 2012.1 2256.8 2482.2 2646.5 2745.5 2818.8 2882.5 2941.7 3016.8
3098.1 3179.4 3282.7 3381.7 3516 3716.6 4005.6 4418.2 5043 5894.8
6935.7 8143.7 9578.7 11183.4 11758.7 10911.3 8908 6684.8 4514.5 3256.2
2355.8 1572 946.4 218.3 5.3 0 0
1776.1 2006.8 2236.5 2430.9 2579.4 2669.5 2735.8 2804.7 2870.1 2945.2
3037.1 3136.1 3258.9 3393.2 3561.1 3800.6 4131 4578.2 5168.4 5924
6902.2 8074.8 9161.6 9792.6 9672.4 8746.3 7030.3 5100.4 3273 2326.6
1605.6 1006.5 560.2 121.9 0 0 0
1776.1 1972.3 2180.8 2350.5 2476.9 2559.9 2617.4 2680.1 2746.4 2814.4
2900.1 3002.6 3121.9 3254.5 3413.5 3622.1 3902.2 4272.4 4746.1 5404.4
6262.4 7086 7489.8 7351.1 6864.2 6047.7 4761.1 3221.8 1739.9 1027.7
566.4 253.6 98.1 12.4 0 0 0
1776.1 1952 2113.7 2232.1 2321.3 2375.2 2413.2 2462.7 2506 2547.6
2605.9 2683.6 2775.5 2863.9 2958.4 3074.2 3210.3 3373.8 3574.3 3774.9
3835.9 3634.4 3124.6 2526.3 1860.1 1291 911.9 658.3 462.1 332.3
224.4 134.3 75.1 33.6 6.2 0 0
1776.1 1901.6 2021.8 2110.1 2161.4 2187.9 2206.5 2214.4 2209.1 2188.8
2158.7 2142.8 2125.2 2082.8 1990 1857.4 1719.6 1587.9 1474.8 1397.9
1359 1323.7 1275.1 1192.9 1130.2 1081.6 931.4 754.6 498.4 349
249.2 173.2 114.9 49.5 7.1 0 0
1776.1 1851.2 1937.8 2003.2 2038.6 2047.4 2027.1 1972.3 1883.9 1769.1
1645.3 1545.5 1480.1 1440.3 1408.5 1361.7 1294.5 1230 1179.7 1153.2
1153.2 1160.2 1162 1154.9 1102.8 987.9 866 784.7 661 531.1
385.3 252.7 137.8 53.9 3.5 0 0
1776.1 1810.6 1852.1 1899.8 1934.3 1930.8 1883.9 1792.9 1682.5 1579.1
1493.4 1432.4 1397 1370.5 1339.6 1291.9 1224.7 1143.4 1063.9 1001.2
967.6 972 999.4 1018 1010.9 980 912.8 804.1 683.1 569.1
462.1 363.2 264.2 153.8 66.3 0 0
1776.1 1755.8 1769.1 1802.6 1839.8 1857.4 1830 1769.9 1702.8 1642.7
1581.7 1512.8 1441.2 1371.4 1303.4 1231.8 1153.2 1070.1 991.5 926.9
869.5 820.9 779.4 752.9 744.9 742.3 728.1 696.3 641.5 564.6
435.6 298.7 165.2 87.5 31.8 0 0
1776.1 1719.6 1686.9 1693.9 1747.9 1816.8 1870.7 1875.1 1837.1 1777
1707.2 1624.1 1527.8 1426.2 1329.9 1238 1150.5 1065.7 989.7 930.5
887.2 858.9 835.9 807.7 764.4 696.3 625.6 574.4 528.4 477.2
410 317.2 204.1 118.4 38.9 0 0
1776.1 1676.3 1600.3 1588.8 1641.8 1775.2 1918.4 1985.6 1965.2 1889.2
1798.2 1705.4 1607.4 1498.7 1390 1283.9 1184.1 1092.2 1011.8 949.9
903.1 870.4 857.1 848.3 828.9 786.4 735.2 676.9 617.7 548.7
464.8 362.3 266.9 167.9 54.8 0 0
1776.1 1634.7 1520.8 1464.2 1491.6 1625.9 1823 1981.1 2019.1 1952.9
1842.4 1736.4 1638.3 1535.8 1434.2 1332.5 1231.8 1133.7 1048 982.6
927.8 891.6 865.1 853.6 836.8 805.9 761.7 712.2 658.3 598.2
515.2 409.1 300.4 165.2 51.3 1.8 0
1776.1 1597.6 1472.2 1397.9 1408.5 1528.7 1710.7 1869.8 1959 1934.3
1841.5 1736.4 1638.3 1541.1 1445.6 1350.2 1251.2 1154 1069.2 997.6
936.7 895.1 864.2 845.6 826.2 790.9 738.7 682.2 625.6 559.3
477.2 369.4 268.6 143.2 38.9 0 0
1776.1 1590.6 1441.2 1337.8 1318.4 1397.9 1540.2 1702.8 1810.6 1821.2
1763.8 1674.5 1586.1 1504 1422.7 1335.2 1243.3 1150.5 1064.8 991.5
928.7 883.6 844.8 809.4 767 704.3 616.8 515.2 419.7 341.1
263.3 175.8 106.9 53.9 4.4 0 0
1776.1 1547.3 1363.5 1218.5 1147 1150.5 1195.6 1256.5 1305.1 1330.8
1330.8 1299 1258.3 1215 1167.3 1116.9 1067.4 1013.5 949 882.8
819.1 746.7 671.6 606.2 539.9 450.7 362.3 297.8 246.5 196.2
144 89.2 41.5 11.5 0 0 0
1776.1 1515.5 1304.3 1128.4 1019.7 972.9 957.9 956.1 950.8 942.9
926.1 894.3 856.3 811.2 758.2 714.9 672.5 639.8 618.6 609.7
598.2 573.5 533.7 483.4 423.3 360.5 302.2 251 202.4 158.2
113.1 63.6 27.4 4.4 0 0 0
1776.1 1499.5 1264.5 1072.7 946.4 883.6 851 822.7 790.9 755.5
723.7 698.1 668.9 645.1 616.8 588.5 558.5 519.6 476.3 440.1
402.9 369.4 340.2 317.2 291.6 259.8 224.4 189.1 151.1 115.8
78.6 49.5 23.9 0.9 0 0 0
1776.1 1486.3 1240.6 1043.6 911 840.3 797 755.5 715.8 676
638 605.3 574.4 543.4 515.2 487.8 458.6 428.6 400.3 370.2
342 317.2 295.1 271.3 243 218.3 190 158.2 121.9 90.1
65.4 38.9 13.3 0 0 0 0
1776.1 1498.7 1248.6 1048 904.9 821.8 766.1 723.7 687.5 652.1
616.8 583.2 548.7 517.8 489.5 461.3 432.1 400.3 368.5 335.8
307.5 283.7 263.3 245.7 228 208.5 182 152.9 127.2 105.2
81.3 55.7 20.3 0 0 0 0
1776.1 1505.7 1257.4 1054.2 901.3 800.6 741.4 703.4 669.8 634.5
600.9 567.3 537.3 509 482.5 454.2 425.9 394.1 362.3 330.5
302.2 281.9 265.1 251 234.2 211.2 180.3 154.6 135.2 114.9
90.1 60.1 23.9 7.1 0 0 0
1776.1 1505.7 1267.1 1062.1 898.7 783.8 721.1 684.8 651.2 617.7
580.6 548.7 521.4 491.3 462.1 433 402.9 372.9 342.9 314.6
291.6 276.6 262.4 247.4 224.4 192.6 153.8 135.2 115.8 94.6
68.9 36.2 15 3.5 0 0 0
1776.1 1535.8 1305.1 1099.3 920.8 787.3 716.6 678.6 645.1 616.8
584.1 553.2 523.1 494 463.9 434.8 404.7 375.5 348.2 323.4
303.1 287.2 271.3 251.8 223.6 178.5 134.3 115.8 97.2 76.9
54.8 31.8 16.8 7.1 1.8 0 0
1776.1 1553.5 1330.8 1124.9 940.2 799.7 721.1 679.5 646.8 616.8
585.9 555.8 526.7 497.5 469.2 440.9 411.8 383.5 357 333.1
312.8 296 278.3 256.3 225.3 178.5 132.5 114 94.6 75.1
52.1 30.9 17.7 8.8 4.4 0 0
1776.1 1560.5 1347.6 1147 957.9 821.8 724.6 683.9 647.7 622.1
592.9 563.8 535.5 507.2 479.8 453.3 425 396.8 370.2 343.7
322.5 304.9 286.3 266 228 181.1 140.5 122.8 102.5 82.2
58.3 35.3 21.2 13.3 8 3.5 0
1776.1 1610 1424.4 1232.7 1042.7 875.7 758.2 692.8 657.4 629.2
603.5 577 550.5 524 496.6 469.2 441.8 413.5 387.9 363.2
341.1 320.8 300.4 277.5 249.2 213 167.9 143.2 121.9 100.7
76.9 48.6 30 19.4 14.1 7.1 0
1776.1 1647.1 1494.2 1323.7 1141.7 968.5 823.6 714.9 661 629.2
603.5 577.9 552.3 525.8 499.3 471 440.9 413.5 387 362.3
342 320.8 298.7 273.9 246.5 216.5 182 152.9 131.7 110.5
88.4 63.6 32.7 19.4 12.4 6.2 0
1776.1 1682.5 1575.5 1440.3 1289.2 1123.1 960.5 804.1 685.7 635.3
605.3 577.9 552.3 525.8 497.5 470.1 440.9 411.8 383.5 353.5
325.2 298.7 273.9 251 231.5 208.5 180.3 150.2 121.9 99.9
80.4 60.1 33.6 15 8 2.7 0
1776.1 1739 1687.8 1609.1 1481.9 1336.1 1190.3 1041.8 849.2 694.5
621.2 586.7 558.5 531.1 504.6 477.2 448.9 420.6 391.5 360.5
331.4 302.2 275.7 251 227.1 202.4 175.8 150.2 121.9 92.8
71.6 50.4 31.8 16.8 8 3.5 0
1776.1 1797.3 1807.9 1797.3 1736.4 1640.9 1527.8 1402.3 1241.5 1033.9
819.1 660.1 584.1 549.6 524 499.3 472.8 449.8 427.7 401.2
374.7 342 309.3 279.2 255.4 232.4 255.4 267.7 202.4 161.7
106.9 78.6 45.1 22.1 10.6 5.3 0
1776.1 1854.8 1931.7 1994.4 2019.1 1999.7 1937 1854.8 1777.9 1686
1545.5 1354.6 1131.1 903.1 718.4 620.3 592 570.8 533.7 500.1
474.5 451.5 418.8 395 416.2 432.1 364.1 276.6 167.9 125.5
93.7 68 45.9 26.5 13.3 4.4 0
1776.1 1913.1 2057.1 2191.4 2291.3 2348.7 2352.3 2319.6 2288.6 2278.9
2272.7 2246.2 2194.1 2128.7 2045.6 1949.3 1828.3 1712.5 1671.9 1823.8
2153.4 2467.1 2514 2179.1 1537.5 911 538.1 338.4 234.2 171.4
129.9 93.7 63.6 36.2 14.1 3.5 0
1776.1 1969.6 2172 2372.6 2540.5 2648.3 2699.5 2717.2 2734.9 2765.8
2813.5 2875.4 2949.6 3017.7 3085.7 3136.9 3218.2 3364 3636.2 4081.6
4659.5 5286 5897.5 6367.6 6422.3 5981.4 5134.9 4011.8 2801.2 1750.5
1017.1 605.3 344.6 129.9 39.8 1.8 0
1776.1 1990 2224.1 2456.5 2649.2 2776.4 2840 2867.4 2893.1 2928.4
2977 3035.3 3111.3 3188.2 3271.3 3384.4 3547 3783.8 4133.7 4618.8
5263 6113.1 7272.4 8711 9638.8 9414.4 8726 7778.7 6756.4 5786.1
4793.8 3698.9 2531.6 1488.1 603.5 152 0
